IESNA:LM-63-2002
[TEST]P1297139
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902765DE010 E3D1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 3000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1070
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2487.2 2485.7 2482 2476.4 2469.3 2459.9 2449 2435.5 2419.1 2396.6
2368.1 2334.8 2290.2 2235.1 2163.2 2074.8 1962.1 1833.6 1679.3 1516.3
1338.4 1160.5 985.2 810.6 639 483.6 358.1 262.2 197 153.2
123.6 102.3 85.4 77.9 70.4 57.3 45.7 36 28.5 25.5
22.5 18.7 15.4 10.1 6.7 4.1 1.9 0.7 0.7 0.4
0.4 0.4 0.4 0 0 0 0 0 0 0
0 0 0
